??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A354-0000-10-RN010-006
HELP_VARIABLE
Company
Balluff
Description
Receptacles
Bill of material
BALLUFF BCC A354-0000-10-RN010-006
VERF
Availability
Available
BC
Order code
BCC0E63
TC
Artikelbezeichnung
BCC A354-0000-10-RN010-006
PX
Product view
45402_02
ICON
W
Gewicht
0.067 Kg
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = 7/8"-Female, straight, 4-pin, Number of conductors = 4, Conductor cross-section = 16 AWG, Lead length L = 0.60 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.